??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BNS 813-B02-D08-46-69-02-FC
HELP_VARIABLE
Company
Balluff
Description
BNS 813 Series 46
Bill of material
BALLUFF BNS 813-B02-D08-46-69-02-FC
TC
Product identifier
BNS 813-B02-D08-46-69-02-FC
SA
number of plungers
SF
Plunger type
L1
Switch position spacing
mm
L2
49 mm
L3
54 mm
SE
Snap switches
SEZ
Contact blocks with forced opening
FA
Function indicator
SV
optional Connector
RENDER
Render
W
Weight
Kg
TRAFFIC
Customs number
DESCRIPT
Description
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.